IESNA:LM-63-2002
[TEST]P939839
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14159
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1886.8 1739.8 1605.9 1481.1 1379.3 1335.7 1333.4 1356.3 1417.6 1547.7
1750.5 1987.8 2255.7 2549.6 2796.1 3018.9 3225.5 3454.4 3641.1 3841.7
4088.9 4252 4372.1 4526.7 4748.7 5198.8 5871.6 6718.9 7417.8 7325.2
6009.4 3222.5 1050.9 446.2 174.5 57.4 0
1886.8 1750.5 1617.4 1491.1 1389.3 1338.7 1339.5 1360.9 1421.4 1550
1749 1976.3 2245 2542.8 2790 3015.8 3217.9 3434.5 3629.7 3831
4073.6 4261.1 4390.5 4500.7 4730.4 5152.9 5792.8 6640.9 7388.7 7307.6
6123.4 3403.1 1208.6 464.6 195.2 69.7 0
1886.8 1755.1 1627.3 1506.4 1405.3 1347.9 1340.3 1354 1400.7 1499.5
1668.6 1896 2158.5 2439.4 2704.3 2942.3 3141.3 3323.5 3515.6 3734.5
3977.9 4240.5 4454.8 4620.9 4823.7 5167.4 5719.3 6550.5 7496.6 7876.3
7004.4 4547.4 1812.5 809.8 357.5 127.8 0
1886.8 1752.8 1636.5 1523.2 1424.5 1367.1 1350.2 1360.2 1392.3 1465
1602 1796.5 2028.4 2281.7 2542 2814.5 3074 3292.1 3497.2 3721.5
3994 4266.5 4514.5 4737.2 4996 5319.7 5824.9 6650 7906.1 9142.3
9120.1 6733.5 3428.4 1618.9 748.6 256.4 0
1886.8 1764.3 1658.7 1560.7 1471.2 1407.6 1383.9 1388.5 1413 1466.6
1563.8 1713 1912.8 2127.1 2352.9 2619.3 2929.3 3253.1 3539.3 3835.6
4121.8 4441 4777.8 5097.8 5456 5907.6 6543.7 7480.5 8977 10863
11540.4 9009.1 5854 3004.3 1301.2 404.9 0
1886.8 1762.8 1665.6 1567.6 1479.6 1413 1386.2 1392.3 1416 1468.1
1555.4 1700.8 1892.9 2104.2 2324.6 2584.9 2897.9 3227 3528.6 3838.6
4133.3 4451.7 4788.5 5126.1 5501.1 5967.3 6602.6 7527.2 8978.5 10822.4
11535 9144.6 5828.7 2957.6 1272.9 390.4 0
1886.8 1778.9 1690.8 1609.7 1533.2 1471.9 1440.5 1435.2 1458.1 1504.8
1579.8 1695.4 1842.4 2019.2 2238.1 2487.6 2812.2 3175.8 3573 3995.5
4420.4 4838.3 5232.5 5616 6021.6 6479.4 6996 7633.6 8451.1 9225
8751.1 6152.5 2636.9 839.7 303.1 74.2 0
1886.8 1798.8 1729.1 1669.4 1612.8 1563 1530.9 1515.5 1525.5 1566.1
1631.9 1717.6 1830.9 1988.6 2203.7 2476.2 2802.2 3177.3 3584.5 3999.4
4394.3 4771.7 5130.7 5476.6 5788.2 6059.9 6273.5 6393.6 6294.1 5540.9
3522.5 1232.3 483.8 277.9 137.8 47.5 0
1886.8 1826.3 1779.6 1739.8 1704.6 1670.2 1648.7 1641.8 1648.7 1675.5
1720.7 1785 1880.7 2027.6 2223.6 2472.3 2773.1 3113 3459.7 3798.1
4109.6 4418.1 4673.7 4900.3 5066.4 5149 5118.4 4877.3 4216.7 2840.5
1174.9 504.4 345.2 242.6 155.4 67.4 0
1886.8 1853.1 1830.9 1814.8 1799.5 1788 1785.7 1795.7 1816.4 1853.9
1903.6 1969.4 2059 2194.5 2368.2 2597.1 2878.8 3196.4 3529.4 3875.4
4226.7 4573.4 4894.9 5172 5391.7 5477.4 5311.3 4671.4 3312 1494.1
619.2 396.5 280.9 192.1 125.5 57.4 0
1886.8 1892.1 1895.2 1903.6 1912.8 1926.6 1947.3 1982.5 2030.7 2091.9
2170.8 2267.2 2401.2 2587.9 2832.1 3128.3 3463.6 3818.7 4187.7 4557.4
4924 5283.8 5622.1 5854 5899.2 5657.3 5015.1 3880 2245 841.2
434.8 300.8 208.2 128.6 76.5 27.6 0
1886.8 1902.9 1916.6 1939.6 1959.5 1983.2 2015.4 2054.4 2108.8 2174.6
2253.4 2356 2491.5 2669.8 2885.7 3137.5 3413.8 3703.1 4003.2 4297.1
4578 4856.6 5093.2 5227.9 5169.7 4849 4203 3205.6 1827.1 692.7
369.7 251.8 174.5 104.9 57.4 16.1 0
1886.8 1915.1 1943.4 1974 2007.7 2036.8 2076.6 2121.8 2169.2 2232.8
2303.2 2382.8 2486.1 2615.5 2766.3 2935.4 3119.9 3309.7 3504.1 3687.8
3860.1 3999.4 4071.3 4013.1 3777.4 3328.1 2707.3 1961 1113.7 511.3
311.5 220.4 156.1 101.8 60.5 20.7 0
1886.8 1929.6 1979.4 2030.7 2075.1 2109.5 2147 2176.1 2198.3 2219.7
2235.1 2246.5 2257.3 2262.6 2254.2 2216.7 2147.8 2064.4 1982.5 1862.3
1665.6 1413.7 1171.1 969 803.7 672.8 571 491.4 424 366.6
308.5 257.9 209.7 156.9 100.3 36.7 0
1886.8 1951.1 2014.6 2076.6 2118.7 2146.3 2160.8 2166.2 2154.7 2134.8
2105.7 2062.8 1993.2 1902.9 1789.6 1664 1541.6 1424.5 1308.9 1192.5
1074.7 967.5 875.7 785.3 706.5 637.6 580.2 530.4 482.2 434
377.4 323 260.2 194.4 114 45.2 0
1886.8 1969.4 2049.1 2105.7 2140.9 2152.4 2145.5 2133.3 2104.9 2064.4
1997.8 1893.7 1774.3 1660.2 1572.2 1499.5 1418.3 1325 1229.3 1139.7
1067 1028 971.3 893.3 819 751.7 683.5 616.9 558 501.4
436.3 365.1 282.4 199.8 116.3 55.9 0
1886.8 1984.8 2069.7 2122.5 2141.7 2135.5 2124.1 2098 2051.3 1978.6
1882.2 1779.6 1687 1605.9 1528.6 1452.8 1372.4 1287.5 1213.2 1157.3
1140.5 1135.9 1096.9 1032.6 962.9 891.7 806 721.8 643.7 577.9
513.6 442.4 372 287 200.5 104.1 0
1886.8 2000.8 2088.1 2134.8 2138.6 2122.5 2101.9 2062.1 1990.1 1902.1
1823.3 1758.2 1688.5 1607.4 1517.1 1428.3 1335.7 1248.4 1168 1122.1
1106.8 1086.9 1063.2 1022.6 952.2 881.8 820.5 763.9 720.3 672
611.6 547.3 477.6 395.7 310 184.5 0
1886.8 2010.8 2097.3 2131.7 2127.9 2104.2 2072 2016.9 1935 1861.5
1810.2 1760.5 1698.5 1618.1 1520.1 1407.6 1296.6 1191.8 1099.9 1059.4
1016.5 987.4 953 879.5 806.8 750.9 704.2 670.5 643.7 601.6
560.3 497.5 427.1 358.2 277.1 164.6 0
1886.8 2014.6 2105.7 2134.8 2122.5 2097.3 2056.7 1985.5 1905.9 1847
1803.4 1758.2 1700 1625.8 1522.4 1395.4 1255.3 1129.8 1032.6 984.3
930.8 882.5 814.4 733.3 671.3 623.8 586.3 554.9 521.3 482.2
453.1 392.7 319.9 261.8 201.3 101 0
1886.8 2026.1 2111.8 2136.3 2123.3 2094.2 2044.5 1972.5 1892.9 1837.8
1796.5 1746.7 1692.4 1612.8 1510.2 1383.9 1240 1098.4 992.8 921.6
850.4 798.3 724.9 664.4 606.2 561.1 525.1 496.8 473 446.2
471.5 391.1 298.5 228.1 169.2 70.4 0
1886.8 2025.3 2113.3 2138.6 2124.8 2092.7 2048.3 1973.3 1891.4 1839.3
1796.5 1749 1696.2 1618.9 1518.6 1391.5 1246.9 1102.2 989.7 914.7
843.5 789.2 717.2 655.2 597 551.1 515.1 487.6 466.9 440.1
486.8 360.5 285.5 229.6 170.7 70.4 0
